Publish your products
iD Click Ultimate 55
Tarkett

iD Click Ultimate 55

iD Click Ultimate takes rigid surface flooring to the next level. Now, you can combine the look, feel and strength of wood and stone with all the advantages of luxury vinyl tiles. Easily installed on almost all surfaces - even ceramic tiles - iD Click Ultimate allows you to deliver perfect installations and meet your project’s and client’s requirements in minimum time.

Driven by innovation, our Rigid Composite Core+ (RCC+) technology takes SPC flooring to new heights. Its advanced technology offers superior durability and stability through a co-extrusion production process. The triple-layer construction and carefully engineered formula provide exceptional resistance to shocks and heavy loads, enhancing dimension stability. Our GenClick® locking system leverages this technology in iD Click Ultimate tiles, making them fit for use in any and all surroundings, even bathrooms. To meet the challenges set by high-traffic areas in particular, Tarketts proprietary TEKTANIUM™ PU coating guarantees easy maintenance and unequalled protection of its eye-catching ultra matt finish. In addition, Soundblock acoustic backing reduces harsh heel to floor sounds to a near whisper.

Matching this new standard in rigid surface flooring, our new Digital Printing Technology produces designs of next-level realism: scanned directly from the natural wood and stone patterns that inspired them and reproduced in high definition with minimal repetition.

Specification
    • Made in Europe
    • Unrivalled Natural wood and stone designs
    • Ultra matt TEKTANIUM™️ finish
    • Ultimate resistance to scuffs, scratches and stains
    • Install directly over most existing floorings
    • Suitable for bathrooms
    • Low CO2 emissions
    • Recyclable through ReStart®️
Technical specification
  • Unique ref.tarkett-id-click-ultimate-55
  • Product familyTARKETT
  • Product groupFlooring - Modular Vinyl
  • TypeObject (single object)
  • Date of publishing2023-07-21
  • Edition number1
Related
  • Material mainVinyl
  • Designed inPoland
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit