Publish your products
iQ Surface
Tarkett

iQ Surface

The iQ Surface vinyl flooring collection is a solution that empowers designers and architects. Developed in collaboration with Note Design studio, it is a collection where function, colour and form can take up equal space, and where a sustainable industrial material in five beautiful colour families invites new interpretations and perspectives. The collection's five colour families can be combined with each other and also go well with other materials such as metal, stone, wood and glass.

In combination with the innovative use of coloured welding rods, the collection becomes a springboard for new creative expressions. iQ Surface has all the cutting-edge innovation of Tarkett configured towards the most creative of applications.

At just 2mm thickness, iQ Surface carries the lifelong performance of Tarkett iQ homogeneous vinyl and is able to withstand decades of constant use without diminishing in its appearance.

Specification
    • Life long performance
    • Unique dry-buffing surface restoration
    • Part of a concept : floors, walls, furniture
    • Unique mix & match welding rods
    • Also available in tiles
Technical specification
  • Unique ref.tarkett-iq-surface
  • Product familyTARKETT
  • Product groupFlooring - Homogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2022-11-22
  • Edition number1
Related
  • Material mainVinyl
  • Designed inSweden
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit