Publish your products
Originale Essenza+ (2.5mm)
Tarkett

Originale Essenza+ (2.5mm)

This collection is C2C Certified® Gold. The most sustainable flooring solution on the market, Originale linoleum is made with 97% of natural raw materials, and 77% of renewable materials. Inspired by the natural purity design of our 100% Linen design, Originale fuses delicately distinctive patterns with soft colours made from the finest pigments. The unique palette of tone on tone shades takes its cue from nature. Treated with our new Essenza+, an improved non-PU acrylic surface protection.

Specification
    • Cradle to Cradle certified® Gold
    • Carbon negative from cradle to gate
    • Recyclable post-use
    • Soft colours inspired by nature with carefully selected pigments
    • Essenza+ non-PU acrylic surface treatment with improved durability
Technical specification
  • Unique ref.tarkett-linoleum-originale-essenza-2-5-mm
  • Product familyTARKETT
  • Product groupFlooring - Linoleum
  • TypeObject (single object)
  • Date of publishing2023-07-20
  • Edition number1
Related
  • Material mainVinyl
  • Designed inItaly
Classification
  • BIMobject CategoryFlooring - Linoleum Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 43
  • CSI MasterFormat 2014 TitleLinoleum Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit