Publish your products
Style Elle Silencio (3.8mm)
Tarkett

Style Elle Silencio (3.8mm)

This acoustic solution offers an excellent sound reduction of 19dB. A creative, dynamic pattern featuring directional linear design, ideal for creating a sense of direction in corridors and open areas. One of the most sustainable flooring solutions on the market, our linoleum is made with up to 97% of natural raw materials. Treated with our unique xf²surface protection for extreme durability, easy cleaning and cost-effective maintenance.

Specification
    • 19dB sound reduction
    • Good underfoot comfort
    • Directional linear design with matt aspect
    • Recyclable post-use
    • Cradle to Cradle certified® Silver
    • Exclusive xf² surface treatment for excellent durability and chemical resistance
Technical specification
  • Unique ref.tarkett-linoleum-style-elle-silencio-3-8-mm
  • Product familyTARKETT
  • Product groupFlooring - Linoleum
  • TypeObject (single object)
  • Date of publishing2023-07-20
  • Edition number1
Related
  • Material mainVinyl
  • Designed inItaly
Classification
  • BIMobject CategoryFlooring - Linoleum Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 43
  • CSI MasterFormat 2014 TitleLinoleum Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom