Publish your products
Ruby 70
Tarkett

Ruby 70

The new Ruby 70 range offers a great resistance to high traffic. Its new embossing will ease cleaning and maintenance and it’s also available in an acoustic version, to ensure design harmony through different spaces. All this makes Ruby 70 a good answer for heavy traffic environments in Education, Healthcare and Aged Care facilities.

Its 33 colour range, including 18 novelties, has a wide pallet of colourful references, concrete effects and includes 5 wood designs, ideal to create home like environments.

Specification
    • Made in Europe
    • 33 colour range specially designed to address both Education and Aged Care environments
    • Ideal for heavy traffic areas: 0.70 mm wear layer
    • TopClean™ PUR reinforced surface treatment
    • Good resistance to scuff, soiling and staining
Technical specification
  • Unique ref.tarkett-ruby-70
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
Related
  • Material mainVinyl
  • Designed inLuxembourg
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia Europe Africa
Afghanistan
Albania
Egypt
Bahrain
Austria
Iraq
Belgium
Israel
Czech Republic
Jordan
Estonia
Kuwait
Germany
Lebanon
Greece
Oman
Hungary
Palestine
Italy
Qatar
Latvia
Türkiye
Lithuania
United Arab Emirates
Luxembourg
Netherlands
Poland
Portugal
Slovakia
Slovenia
Spain
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit