Publish your products
Droptile Black
Tarkett

Droptile Black

Droptile Black (30.0mm) is the ideal solution for free weights and heavy exercise equipment. It has a high resistance to impacts and falling of heavy loads (up to 150kg) thanks to its 30mm layer extremely dense made from a mixture of chosen EPDM rubber granules bonded with polyurethane elastomer.

Specification
    • Very high impact resistance up to 150kg
    • Acoustic performance up to 26dB
    • Fire performance Cfl-s1
    • Adhesive-free for easy installation
Technical specification
  • Unique ref.tarkett-sports-droptile-black
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainRubber
  • Designed inGermany
Classification
  • BIMobject CategoryFlooring - Rubber Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 19.33
  • CSI MasterFormat 2014 TitleRubber Tile Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom