Publish your products
Dropzone Speckle
Tarkett

Dropzone Speckle

Dropzone Speckle (8.0mm) is a versatile solution for rubber floorings dedicated to strength, cardio and weight rooms. It has excellent durability and high resistance to mechanical wear thanks to a first class choice of raw materials and high traction properties. It is durable thanks to its 8mm layer made from a minimum of 90% black recycled rubber granules. Dropzone Speckle (8.0mm) is an ergonomic solution that provides extreme comfort. It helps contribute to the protection of athletes muscles and joints during various types of workouts.

Specification
    • High impact resistance
    • Resistance to indentation
    • Acoustic performance up to 18dB
    • Easy maintenance
Technical specification
  • Unique ref.tarkett-sports-dropzone-speckle
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainRubber
  • Designed inGermany
Classification
  • BIMobject CategoryFlooring - Rubber Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 19.33
  • CSI MasterFormat 2014 TitleRubber Tile Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit