Publish your products
Lumaflex Energy Linosport xf²
Tarkett

Lumaflex Energy Linosport xf²

High performance multi-sports & multi-use solution!

Our Lumaflex Energy sub-construction is combined with Linosport xf² to achieve high sports performance and resistance to light multi-use. Ideal solution for multi-sports up to competition level thanks to 15mm real wood sub construction made exclusively from birch, that provides comfort and performance for enhanced sports experience.


It offers high resistance to point loads (up to 800kg) and heavy rolling loads (up to 500kg) thanks to unique double Tongue & Groove interlocking system, Lumaflex Energy can accommodate non-sportive events (tables, chairs, etc…) without the need of any floor protection.

Specification
    • Very high performance (A4-compliant, EN 14904)
    • Stability and performance for enhance sports experience
    • Resistant for multi-use
    • Unique double Tongue & Groove interlocking system
    • Increased lifespan thanks to linoleum durability
Technical specification
  • Unique ref.tarkett-sports-lumaflex-energy-linosport-xf2
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainVinyl
  • Designed inItaly
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit