Selecting the location and language will prioritise localised information. Continue
Lumaflex Energy Omnisports Compact
Tarkett

Lumaflex Energy Omnisports Compact

High performance multi-sports & multi-use solution!

Our Lumaflex Energy sub-construction is combined with Omnisports Compact to achieve high sports performance and resistance to light multi-use.


Ideal solution for multi-sports up to competition level thanks to 15mm real wood sub-construction made exclusively from birch, that provides comfort and performance for enhanced sports experience.


It offers high resistance to point loads (up to 800kg) and heavy rolling loads (up to 500kg) thanks to unique double Tongue & Groove interlocking system, Lumaflex Energy can accommodate non-sportive events (tables, chairs, etc…) without the need of any floor protection.

Specification
    • Very high performance (A4-compliant, EN 14904)
    • Stability and performance for enhanced sports experience
    • Resistance for light multi-use
    • Unique double Tongue & Groove interlocking system
    • Cost-effective maintenance
Technical specification
  • Unique ref.tarkett-sports-lumaflex-energy-omnisports-compact
  • Collection setTARKETT
  • CollectionFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring