Publish your products
Omnisports Training
Tarkett

Omnisports Training

Now with our new X3LT Technology for enhanced game experience !


Omnisports Training (5.0 mm) is a vinyl floor for leisure activities and small sports facilities in schools and fitness centers. Offering good shock absorption and acoustic comfort, Omnisports Training (5.0 mm) is can be used in boxing clubs, fitness and wellness centers.

Omnisports Training (5.0 mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • Good shock absorption level: 18%
    • Good walking and acoustic comfort
    • Excellent resistance to indentation marks: 0.11mm
    • Optimal stain and scratch resistance: 0.70 mm-thick reinforced vinyl wear layer
Technical specification
  • Unique ref.tarkett-sports-omnisports-training
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)5
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit