Publish your products
Veneto Silencio xf²™ 19 dB
Tarkett
Archived

Veneto Silencio xf²™ 19 dB

One of the most natural and sustainable flooring solutions on the market, Tarkett linoleum has been appreciated for its beauty, comfort and durability for over 150 years. Our Veneto Silencio xf²™ collection includes recycled 1.3mm foam underlayer to enhance underfoot comfort and reduce sound by 18dB. It is treated with our unique xf²™ surface protection for extreme durability, easy cleaning and cost-effective maintenance.

Specification
    • 18dB sound reduction
    • Good underfoot comfort
    • Natural and sustainable
    • Easy maintenance: no wax or polish for life
    • Timeless marbled patterns in 27 colours
Technical specification
  • Unique ref.tarkett-veneto-silencio-xf2-19
  • Product familyTARKETT
  • Product groupFlooring - Linoleum
  • TypeObject (single object)
  • Date of publishing2021-04-01
  • Edition number1
  • Height (mm)3.8
  • Width (mm)2000
Related
  • Material mainLinoleum
  • Designed inItaly
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Linoleum Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 43
  • CSI MasterFormat 2014 TitleLinoleum Flooring
  • OmniClass Number23-15 17 15 17
  • OmniClass TitleLinoleum Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes