Publish your products
Veneto xf²™ (2.5 mm)
Tarkett
Archived

Veneto xf²™ (2.5 mm)

One of the most natural and sustainable flooring solutions on the market, Tarkett linoleum has been appreciated for its beauty, comfort and durability for over 150 years. Our Veneto xf²™ (2.5mm) collection is made from 94% natural raw materials and is available across a range of traditional marbled patterns in vivid and deep colours. It is treated with our unique xf²™surface protection for extreme durability, easy cleaning and cost-effective maintenance.

Specification
    • 2.5mm thick
    • Timeless marbled patterns in 60 colours
    • Easy maintenance: no wax or polish for life
    • Natural and sustainable
Technical specification
  • Unique ref.tarkett-veneto-xf2-25
  • Product familyTARKETT
  • Product groupFlooring - Linoleum
  • TypeObject (single object)
  • Date of publishing2021-04-01
  • Edition number1
  • Height (mm)2.5
  • Width (mm)2000
Related
  • Material mainLinoleum
  • Designed inItaly
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Linoleum Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 43
  • CSI MasterFormat 2014 TitleLinoleum Flooring
  • OmniClass Number23-15 17 15 17
  • OmniClass TitleLinoleum Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes