Publish your products
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
TATA Wooden Door @001
    TATA Doors

    TATA Wooden Door @001

    4.1 out of 5 stars4.1(55 reviews)

    ◉Proper name:First Meeting

    ◉Model number:@001

    ◉Style orientation:simple Nordic

    ◉Door specifications:40mm thick*800mm wide*2260mm high

    ◉Surface techniques:paint-free

    ◉Superficial material:PET 

    ◉Application space:bedroom/living room/study room

    ◉Product culture:fall in love in a second. ◉Product story:The shades of colour change, the cascade of geometrical design is strewn at random, dark local edge adorns,all of which give the door a fashionable and modern temperament.

    Specification
    • ◉Model number:@001

      ◉Style orientation:simple Nordic

      ◉Door specifications:40mm thick*800mm wide*2260mm high

      ◉Surface techniques:paint-free

      ◉Superficial material:PET

      ◉Application space:bedroom/living room/study room

    Technical specification
    • Unique ref.DOOR
    • Product familyDoor
    • Product groupInterior Door
    • TypeObject (single object)
    • Date of publishing2020-03-10
    • Edition number2
    • Height (mm)2260
    • Width (mm)800
    • Depth (mm)40
    Related
    • Material mainWood
    • Material secondaryWood
    • Designed inChina
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors