Publish your products
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
TATA Wooden Door  T007
    TATA Doors

    TATA Wooden Door T007

    4.3 out of 5 stars4.3(13 reviews)

    ◉Proper name:warmth/mildness

    ◉Model number:T007

    ◉Style orientation:Simple American

    ◉Door specifications:40mm thick*800mm wide*2260mm high

    ◉Surface techniques:paint-free

    ◉Superficial material:PVC film

    ◉Application space:bedroom/living room/study room

    ◉Product culture: Favor home with warmth, gift him with care. ◉Product story:The lines are layered and alternated, and the sense of heaviness and dignity is extremely strong, giving people a warm power, showing the fashionable and graceful qualities of the emerging era.

    Specification
    • ◉Proper name:warmth/mildness

      ◉Model number:T007

      ◉Style orientation:Simple American

      ◉Door specifications:40mm thick*800mm wide*2260mm high

      ◉Surface techniques:paint-free

      ◉Superficial material:PVC film

      ◉Application space:bedroom/living room/study room

      ◉Product culture: Favor home with warmth, gift him with care.◉Product story:The lines are layered and alternated, and the sense of heaviness and dignity is extremely strong, giving people a warm power, showing the fashionable and graceful qualities of the emerging era.

    Technical specification
    • Unique ref.T007
    • Product familyDoor
    • Product groupInterior Door
    • TypeObject (single object)
    • Date of publishing2020-05-28
    • Edition number1
    • Height (mm)2260
    • Width (mm)800
    • Depth (mm)40
    Links
    Related
    • Designed inChina
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Sets