We are using cookies to provide our services

By using our services you agree to our use of cookies

Celsius 355 SHS - Hot Finished Square Hollow Sections Grade 355

Unique ref.: celsius-355-shs
Brand: Tata Steel
Product family: Structural Hollow Sections
Product group: Celsius 355
Date of publishing: 2016-09-29
Edition number: 1
Type: Object (single object)
Download (2)
Celsius® 355 is the product to choose for all critical applications where failure is simply not an option.

Available in a wide range of circular, square, rectangular and elliptical hollow sections. The strength and weldable qualities of Celsius 355 mean that it can be used for all structural and mechanical applications, including multi-storey columns, space frames, lattice beams and frames for machinery & trailers.

Made exclusively from normalised, fine grain steel with a yield strength of 355 N/mm2, Celsius 355 is fully stress-relieved with uniform mechanical properties and manufactured to the standard grade EN 10210 S355 NH. Other grades, including those with improved impact qualities are available on request.

High strength hot finished hollow sections suitable for all construction and mechanical applications. Celsius 355 is suitable for all internal and external applications to BS5950-1:2000, EN1993 and BS5400.

Celsius 355 hollow sections are supplied with a minimum yield strength of 355 N/mm2 and comply fully with the European Standard for hot finished structural hollow sections, EN10210:S355NH.


Material main: Steel
Material secondary: Steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Steelwork
IFC classification: Structural Member
Uniclass 1.4 Code: L6512
Uniclass 1.4 Description: Steel sections
Uniclass 2.0 Code: PR-60-51-16
Uniclass 2.0 Description: Carbon Steel Hot Finished Hollow Sections
Uniclass 2015 Code: Pr_20_76_52_16
Uniclass 2015 Description: Carbon steel hot-finished hollow sections
NBS Reference Code: 60-51-16
NBS Reference Description: Carbon Steel Hot Finished Hollow Sections
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 35 11 13 11
OmniClass Title: Columns
CSI UniFormat II Code: B10
CSI UniFormat II Title: SUPERSTRUCTURE
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved