We are using cookies to provide our services

By using our services you agree to our use of cookies

ComFlor® 80 - Steel composite decking for composite floors

Unique ref.: comflor80
Brand: Tata Steel
Product family: Composite Floor Deck
Product group: ComFlor
Width (mm): 600
Depth (mm): 80
Date of publishing: 2016-06-03
Edition number: 1
Type: Object (single object)
Download (1)
ComFlor® 80 is the big sister to ComFlor® 60 with the same round shoulder combined profile technology applied to an 80 deep trapezoidal shape to give big spans. The use of this profile allows a designer to reduce still further the number of secondary beams in a building to give a cleaner lower cost structure. It allows central stud placement to ensure effective composite beam design and is 600mm cover to give lighter weight sheets in accordance with Health and Safety guidelines.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Flooring - Systems
IFC classification: Building Element
Uniclass 1.4 Code: L343
Uniclass 1.4 Description: Structural beams and columns
Uniclass 2.0 Code: SS-20-12-85
Uniclass 2.0 Description: Structural Deck Systems
Uniclass 2015 Code: Ss_30_12_85
Uniclass 2015 Description: Structural deck systems
NBS Reference Code: 20-12-85
NBS Reference Description: Structural Deck Systems
OmniClass Number: 23-13 35 23 11 13
OmniClass Title: Metal Structural Floor Decks
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved