We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fischer Profil - Profiles - Cladding Profiles for Architectural Wall Cladding systems

Unique ref.: fischer-profil-wall
Brand: Tata Steel
Product family: Wall Systems
Product group: Fischer Profil
Date of publishing: 2017-01-15
Edition number: 1
Type: Object (single object)
Download (1)
Fischer Profil Wall Cladding Profiles consist of 2 types: FischerTRAPEZ and FischePANEEL . Depending on the profile design, FischerTRAPEZ elements are suited to various applications involving walls. Their range of geometries and material thicknesses open up a variety of design options for appealing architecture. Perforated FischerTRAPEZ acoustic profiles are used as the inner sheet whenever the sound level is to be reduced. FischePANEEL allows for easy and fast installation. It is suitable for application as a single-sheet wall element, outside sheet of multi-sheet walls or as a wall cladding material, e.g., for refurbishments.

CE marked to EN 14782 as required. Steel (according to DIN EN 10346). 1064 coverwith deck & available in lengths from 50mm to 22m. Available with various finishes including: Colorcoat to 15my or 25my, Colorcoat Prisma, Colorcoat HPS200 Ultra and 55% ALZN AZ 185 (depending on product). Fire Rating of Class A1


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Sandwich Panels
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 Description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved