This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fischer Profil FischerTHERM Sandwich Panel - Roofing Panels

Unique ref.: fisher-therm-roof
Brand: Tata Steel
Product family: Roof Systems
Product group: Fischer Profil
Date of publishing: 2017-01-15
Edition number: 1
Type: Object (single object)
Download (1)
Fischer Profil FischerTHERM roof sandwich panel - FischerTHERM is an insulated, visible-fix, architectural roof-cladding panel that is quick and easy to install for fast build times. Adjustment base available. They are an insulated, flat architectural roof-cladding panels that are offered in a wide range of colours with long-term performance.

Fischer Profil FischerTHERM Sandwich panels have insulation as follows: CFC-, HCFC-free, pentane-blown foam system with a closed cell structure. Panels are fire rated to: B-s3-d0 according to DIN EN 13501-1


Material main: Steel
Material secondary: Insulation
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Roof
Uniclass 1.4 Code: JH43
Uniclass 1.4 Description: Metal panel cladding/features
Uniclass 2.0 Code: SS-20-40-55-50
Uniclass 2.0 Description: Metal Composite Panel Roofing Systems
Uniclass 2015 Code: Ss_30_40_55_50
Uniclass 2015 Description: Metal composite panel roofing systems
NBS Reference Code: 20-40-55-50
NBS Reference Description: Metal Composite Panel Roofing Systems
OmniClass Number: 23-13 39 11 17
OmniClass Title: Exterior Composite Roof Panels
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®