We are using cookies to provide our services

By using our services you agree to our use of cookies

HOLORIB® - Steel composite decking for composite floors

Unique ref.: holorib
Brand: Tata Steel
Product family: Composite Floor Deck
Product group: HOLORIB
Width (mm): 600
Depth (mm): 51
Date of publishing: 2016-11-25
Edition number: 1
Type: Object (single object)
Download (1)
HOLORIB® composite profiles of high-quality corrosion-protected steel have been very successful in the market for decades. The combination of concrete and steel gives composite building structures for floors that optimally combine the advantages of both these construction materials. The sheets are easy to lay, light and slim design, economical.

The dovetail beads of the HOLORIB® composite profiles are ideal for
the easy fixing of electrical installations, building services components, suspended ceilings
etc. without additional drilling. Withregard to suspension systems, HOLOCLIP (ridge head M6 and M8
bolts) can handle loads up to 1.50 kN and HOLOBAR (ridge head M8 and M10 bolts) can handle loads up to 2.25 kN - so there are two options available for this purpose.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: Switzerland

BIMobject Category: Construction - Decks, Slabs & Floors
Uniclass 1.4 Code: JE6
Uniclass 1.4 Description: Composite construction
Uniclass 2.0 Code: SS-20-12-85-16
Uniclass 2.0 Description: Composite Steel And Concrete Floor, Roof Deck Or Balcony Systems
Uniclass 2015 Code: Ss_30_12_85_15
Uniclass 2015 Description: Composite concrete floor, roof or balcony deck systems
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved