We are using cookies to provide our services

By using our services you agree to our use of cookies

Kalzip Deck Roof System - the world's leading standing seam system for roofing and facade cladding

Unique ref.: kalzip-deck
Brand: Tata Steel
Product family: Roofing systems
Product group: Kalzip
Date of publishing: 2016-06-15
Edition number: 2
Type: Object (single object)
Download (1)
The Kalzip structural deck roof system provides an economical solution for long span installations and eliminates the need for purlins. For enhanced acoustic absorption, decking panels can be perforated and can support mass, such as increased insulation or board, which may be introduced for more rigorous acoustic specifications. Where structural decking is installed there is a reduced requirement for secondary steelwork. The Kalzip structural decking panel is generally laid transverse to the direction of the Kalzip standing seam roof panel and spans between the main steel rafters. Typical rafter centres would be approximately 10 to 26 feet.


Material main: Aluminium
Material secondary: Steel
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20-40
Uniclass 2.0 Description: Roof And Balcony Covering And Finish Systems
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-40
NBS Reference Description: Roof And Balcony Covering And Finish Systems
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved