We are using cookies to provide our services

By using our services you agree to our use of cookies

Montana - MONTALINE® - Cladding Profiles for wall

Unique ref.: montana-montaline
Brand: Tata Steel
Product family: Wall Systems
Product group: Montana
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
MONTALINE® cladding profiles provide the basis for an elegant façade on which no fasteners can be seen. MONTALINE® cladding profiles are also available with double-sided bended ends. This gives the façade the character of a high-priced flat panel façade.
The MONTAFIX® fastening system makes it possible to install the MONTALINE® profiles even more quickly and economically.

CE marked in steel (according to DIN EN 10346) and aluminium (according to DIN EN 485-2). Available in lengths from 150mm to 10'000mm with a Colorcoat Polyester 25my or PRISMA® coating 50my. Available in various colours. Convex or concave rounded profiles available on request. Combination with glass elements possible.


Material main: Steel
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Walls - Cladding
IFC classification: Wall
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 Description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved