We are using cookies to provide our services

By using our services you agree to our use of cookies

Montana - MONTANATHERM® Sandwich Panels (PIR) for roof

Unique ref.: montana-montanatherm-pir-rp
Brand: Tata Steel
Product family: Roof Systems
Product group: Montana
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
MONTANATHERM® sandwich roof elements in trapezoidal form. MONTANATHERM® is the predestined construction system for industrial and commercial buildings where rapid building progress, economic efficiency and high insulation value are required.

CFC and HCFC-free foam core. The elements satisfy the European fire class B-s2-d0 according to DIN EN 13501-1. Foam-free overlapping available on request.
Outer box lining in nom. 0.63 or 0.70 mm steel or aluminium finished in either Colorcoat Polyester 25my or PRISMA® coating 50my. Available in various colours.


Material main: Steel
Material secondary: Aluminium
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20-40-55-50
Uniclass 2.0 Description: Metal Composite Panel Roofing Systems
Uniclass 2015 Code: Pr_25_71_50_22
Uniclass 2015 Description: Composite panels
NBS Reference Code: 20-40-55-50
NBS Reference Description: Metal Composite Panel Roofing Systems
OmniClass Number: 23-13 39 11 17
OmniClass Title: Exterior Composite Roof Panels
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved