We are using cookies to provide our services

By using our services you agree to our use of cookies

Montana - MONTASTEP® - Rebated Profiles for wall

Unique ref.: montana-montastep
Brand: Tata Steel
Product family: Wall Systems
Product group: Montana
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
MONTASTEP® rebated façade profiles are suitable for rear-ventilated façades on new and renovated buildings on liner trays or masonry or as complete system installations with heat insulation and corresponding spacers.

CE marked in steel (according to DIN EN 10346) and aluminium (according to DIN EN 485-2). Available in lengths from 150mm to 10'000mm with a Colorcoat Polyester 25my or PRISMA® coating 50my


Material main: Steel
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Walls - Cladding
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 Description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved