We are using cookies to provide our services

By using our services you agree to our use of cookies

Montana - SWISS PANEL® - Corrugated and trapezoidal profiles for roof

Unique ref.: montana-swiss-roof
Brand: Tata Steel
Product family: Roof Systems
Product group: Montana
Date of publishing: 2017-01-15
Edition number: 1
Type: Object (single object)
Download (1)
These profiles are suitable for roofs and ceilings, especially on industrial and commercial buildings. Often these profiles are also used in administrative and residential building segments. The various profile designs provide planners and architects with a large number of design possibilities. Additional specialities, like perforated SWISS PANEL® profiles, stimulates the imagination of architects and building designers.

CE marked in steel (according to DIN EN 10346) and aluminium (according to DIN EN 485-2). Available in lengths from 50mm to 22'000mm with a Colorcoat Polyester 15 or 25my or PRISMA® coating 50my, galvanised or mill finish. Available with perforation or anti condensation or anti drumming felt on request.


Material main: Steel
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Construction - Roof
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-20-40-65-50
Uniclass 2.0 Description: Metal Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65
Uniclass 2015 Description: Profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved