We are using cookies to provide our services

By using our services you agree to our use of cookies

RoofDek D60 (Shallow Deck) - Structural decking for roofs

Unique ref.: roofdek-d60
Brand: Tata Steel
Product family: Structural Roofing Systems
Product group: RoofDek
Date of publishing: 2016-09-02
Edition number: 1
Type: Object (single object)
Download (1)
Tata Steel provides the designers needs for efficiency, aethestics and
structural performance by offering a comprehensive portfolio of
shallow RoofDek profiles.

Subject
to satisfactory fixings, the decks will resist wind uplift to at least the
value of 1.50kN/m2, and a deflection limit of L/90. Full load span tables
may be obtained from our website: www.tatasteelconstruction.com
or from our technical department. Maximum cantilevers assume a 0.9kN point load on the end, with the
adjacent span being the single span as shown in the table. The end of
the cantilever must be stiffened with an angle flashing. Steel type is
taken as galvanised and coated at 280N/mm2. Also, please see our brochure: https://www.tatasteelconstruction.com/static_files/Tata%20Steel/content/products/Building%20Systems/RoofDek/Structural%20Liner%20Tray/downloads/RoofDek%20Structural%20Roof%20Decking%20and%20Trays%20brochure.pdf


Material main: Steel
Material secondary: Aluminium
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 61 00
CSI MasterFormat 2014 Title: Sheet Metal Roofing
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved