This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SAB - Single cold roof cladding profiles (steel or aluminium)

Unique ref.: sab-roof-cladding-profiles
Brand: Tata Steel
Product family: Roof Systems
Product group: SAB-profiel
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
SAB Cold roof cladding profile for single cladding in steel or aluminium. They are designed for mounting on inclined or round roofs.

SAB sinusoidal and trapezoidal roof profiles can have a variety of finish options depending on the product selected. Because these cold roof profiles are most of the time applied singular without insulation, the claddings get an anti-condensation foil on the inside, so the condense won’t drip down.


Material main: Steel
Material secondary: Aluminium
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 Description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®