Unique ref.: | sab-sp-cwps-sfc |
---|---|
Brand: | Tata Steel |
Product family: | Wall Systems |
Product group: | SAB Profiel |
Date of publishing: | 2017-01-06 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.sabprofiel.com/products/sandwich-panels/wall-panels-carrier/sa... |
---|---|
Installation instructions: | https://www.sabprofiel.com/products/sandwich-panels/wall-panels-carrier/sa... |
COBie Product Data Sheet: | |
Product certification: | https://www.sabprofiel.com/products/sandwich-panels/wall-panels-carrier/sa... |
Technical description: | https://www.sabprofiel.com/products/sandwich-panels/wall-panels-carrier/sa... |
Instruction video: | https://youtu.be/Yts9LPy5ltc |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/tata-steel/product/sab-sp-cwps-sfc
Material main: | Steel |
---|---|
Material secondary: | Insulation |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
BIMobject Category: | Walls - Sandwich Panels |
---|---|
IFC classification: | Wall |
Uniclass 1.4 Code: | L5161 |
Uniclass 1.4 Description: | Wall panelling |
Uniclass 2.0 Code: | SS-25-20-52 |
Uniclass 2.0 Description: | Metal Composite Panel Cladding Systems |
Uniclass 2015 Code: | Pr_25_71_50_22 |
Uniclass 2015 Description: | Composite panels |
NBS Reference Code: | 25-20-52 |
NBS Reference Description: | Metal Composite Panel Cladding Systems |
OmniClass Number: | 23-15 13 19 17 |
OmniClass Title: | Composite Wall Panels |
BIMobject®