We are using cookies to provide our services

By using our services you agree to our use of cookies

SAB Sandwich Panels - Carrier Trapezoidal Through fix wall cladding panels

Unique ref.: sab-sp-tc-tfsc
Brand: Tata Steel
Product family: Wall Systems
Product group: SAB Profiel
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
SAB sandwich panel - Trapezoidal Carrier Wall panel system with Through Fix connections. Can be hung vertically or horizontally. SAB-Carrier panels are as supporting sandwich panels the best solution for ease of construction and aesthetic variety. The panels serve as support construction of an additional shell of example SAB (aesthetic) profiles or sidings. With SAB-Carrier panels a new building can be made quickly and easily well insulated, windproof and waterproof. Afterwards a beautiful and varied appearance can be created. The SAB-Carrier panels are produced with increased foam adhesion and a thicker gauge of the external skin.

The PIR-foam panels supplied by SAB-profiel are distinguished by a combination of high insulation characteristics and low weight. The heat insulation value of the panels was established in accordance with EN 14509. The seal in the joint can be easily compacted, and produces an excellent airtight seal under even the slightest compression. This greatly benefits the insulation value. All panels models have an sound insulation value of 26 dB. All PIR-foam panels supplied by SAB-profiel are free of fiber and hydro chlorofluorocarbons (HCFC’s). PIR-foam sandwich elements fall into category B-s2,d0 according to the EN 13501-1 standard.


Material main: Steel
Material secondary: Insulation
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: SS-25-20-52
Uniclass 2.0 Description: Metal Composite Panel Cladding Systems
Uniclass 2015 Code: Pr_25_71_50_22
Uniclass 2015 Description: Composite panels
NBS Reference Code: 25-20-52
NBS Reference Description: Metal Composite Panel Cladding Systems
OmniClass Number: 23-15 13 19 17
OmniClass Title: Composite Wall Panels
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved