SAB Sandwich Panels - Fire resistance wall cladding panel systemSAB Sandwich Panels - Fire resistance wall cladding panel system
View previous images
View next images
Tata Steel

SAB Sandwich Panels - Fire resistance wall cladding panel system

SAB sandwich panel - Wall panel system with Fire resistance. Can be hung vertically or horizontally. Fire resistance sandwich panels are particularly suitable for use in new build and refurbishment projects requiring a high fire resistance grading. This is particularly beneficial in circumstances where the walls of a building are located close to a boundary wall and un situations where reaction to fire is very important as in escape routes and partion walls between compartments in a building. All panels has been tested in the firelaboratorium of Efectis according to the valid European standards.
Specification
  • The PIR-foam panels supplied by SAB-profiel are distinguished by a combination of high insulation characteristics and low weight. The heat insulation value of the panels was established in accordance with EN 14509. The seal in the joint can be easily compacted, and produces an excellent airtight seal under even the slightest compression. This greatly benefits the insulation value. All panels models have an sound insulation value of 26 dB. All PIR-foam panels supplied by SAB-profiel are free of fiber and hydro chlorofluorocarbons (HCFC’s). PIR-foam sandwich elements fall into category B-s2,d0 according to the EN 13501-1 standard.
Technical specification
  • Unique ref.sab-sp-wps-fr
  • Collection setWall Systems
  • CollectionSAB Profiel
  • TypeObject (single object)
  • Date of publishing2017-01-06
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryInsulation
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • Uniclass 1.4 CodeL5161
  • Uniclass 1.4 DescriptionWall panelling
  • Uniclass 2.0 CodeSS-25-20-52
  • Uniclass 2.0 DescriptionMetal Composite Panel Cladding Systems
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 DescriptionComposite panels
  • NBS Reference Code25-20-52
  • NBS Reference DescriptionMetal Composite Panel Cladding Systems
  • OmniClass Number23-15 13 19 17

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Kosovo
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Serbia and Montenegro
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Netherlands
Ukraine
United Kingdom
Vatican City