Publish your products
SAB Sandwich Panels - Through fix wall cladding panel system
Tata Steel

SAB Sandwich Panels - Through fix wall cladding panel system

SAB sandwich panel - Wall panel system with Through Fix connections. Can be hung vertically or horizontally.
Specification
  • The PIR-foam panels supplied by SAB-profiel are distinguished by a combination of high insulation characteristics and low weight. The heat insulation value of the panels was established in accordance with EN 14509. The seal in the joint can be easily compacted, and produces an excellent airtight seal under even the slightest compression. This greatly benefits the insulation value. All panels models have an sound insulation value of 26 dB. All PIR-foam panels supplied by SAB-profiel are free of fiber and hydro chlorofluorocarbons (HCFC’s). PIR-foam sandwich elements fall into category B-s2,d0 according to the EN 13501-1 standard.
Technical specification
  • Unique ref.sab-sp-wps-tfsc
  • Product familyWall Systems
  • Product groupSAB Profiel
  • TypeObject (single object)
  • Date of publishing2017-01-06
  • Edition number1
  • Width (mm)1100
Related
  • Material mainSteel
  • Material secondaryInsulation
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 DescriptionComposite panels
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City