We are using cookies to provide our services

By using our services you agree to our use of cookies

SAB Structural deep deck profiles - Roof structural decking

Unique ref.: sab-struct-deck
Brand: Tata Steel
Product family: Structural Roofing Systems
Product group: SAB Profiel
Date of publishing: 2017-04-28
Edition number: 1
Type: Object (single object)
Download (1)
SAB has a broad range structural deep deck profiles for insulated flat roofs. Deep decks have exceptional strength and span capability, providing a rugged structural platform for all roofing types. They can be used with built up / membrane / Green roof systems.

SAB structural deep deck profiles are available in numerous designs (from the often used SAB 106R+/750 in the Benelux market to the ones with excellent loadspan of the SAB 200R/750 or SAB 200R/84). Deep deck cladding is supplied as standard sendzimir galvanized or with an interior coating of 15 mu (PE 15) in the colour RAL 9002 (grey-white).


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20-40-65-50
Uniclass 2.0 Description: Metal Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved