We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Trisobuild - Sound Absorption Roof System - Built-up system of colorcoat profiled sheet with internal liner and insulation

Unique ref.: trisobuild-roof-sound
Brand: Tata Steel
Product family: Roofing systems
Product group: Trisobuild
Date of publishing: 2016-07-05
Edition number: 2
Type: Object (single object)
Download (2)
Trisobuild™ Sound Absorption Roof System. Pre-finished steel trapezoidal liner profile with trough perforations, high density slab, a Spacer System, a low density insulation layer and a Colorcoat® pre-finished steel external weathering profile.

The Colorcoat® pre-finished steel products that our roof profiles are manufactured from have been tested in accordance with BS EN 14782 to provide the specifier with the peace of mind of specification declarations and that the components meet the legal requirements set out in the Construction Products Regulations (CPR) and are affixed with a CE mark. An Environmental Product Declaration (EPD) is available for all the Trisobuild® system solutions


Material main: Steel
Material secondary: Insulation
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Roof
Uniclass 1.4 Code: L522
Uniclass 1.4 Description: Roof cladding sheets
Uniclass 2.0 Code: EE-20-10-40
Uniclass 2.0 Description: Roofs External Coverings
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-10-40
NBS Reference Description: Roofs External Coverings
OmniClass Number: 23-13 39 29
OmniClass Title: Roof Coverings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®