We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Trisobuild - Vertical Fire Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation

Unique ref.: trisobuild-wall-vert-fire
Brand: Tata Steel
Product family: Wall Systems
Product group: Trisobuild
Date of publishing: 2016-07-05
Edition number: 1
Type: Object (single object)
Download (2)
Trisobuild™ Vertical Fire Wall System. Pre-finished steel trapezoidal liner profile, a Spacer System, an insulation layer and a Colorcoat® pre-finished steel external weathering profile to achieve fire resistance rating of 15mins insulation and 240 mins integrity to BS 476 part 22

The Colorcoat® pre-finished steel products that our wall profiles are manufactured from have been tested in accordance with BS EN 14782 to provide the specifier with the peace of mind of specification declarations and that the components meet the legal requirements set out in the Construction Products Regulations (CPR) and are affixed with a CE mark. An Environmental Product Declaration (EPD) is available for all the Trisobuild® system solutions


Material main: Steel
Material secondary: Insulation
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Walls - Cladding
IFC classification: Wall
Uniclass 1.4 Code: L514
Uniclass 1.4 Description: Wall cladding, lining sheet materials (mainly external, but also used inte...
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
CSI MasterFormat 2014 Code: 07 64 00
CSI MasterFormat 2014 Title: Sheet Metal Wall Cladding
OmniClass Number: 23-15 15 11 11
OmniClass Title: Metal Wall Cladding Sections
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved