We are using cookies to provide our services

By using our services you agree to our use of cookies

Trisomet® Roof System- Insulated Composite/Sandwich roof panel

Unique ref.: trisomet-roof
Brand: Tata Steel
Product family: Roof Systems
Product group: Trisomet
Date of publishing: 2016-07-15
Edition number: 1
Type: Object (single object)
Download (1)
Trisomet® Roof System is an insulated panel for roof cladding applications and is third party validated for high standards of quality, thermal performance, fire safety, acoustic performance, air-tightness, water penetration and environmental credentials. The wide spaced trapezoidal steel external skin, provides optimum performance for water drainage, strength and walk ability. As a one-fix component, in panel lengths from 300mm to 20m, the precision and consistency of the panel manufacturing process enables fast construction of the building envelope. It is available in 40mm, 60mm, 80mm, 100mm, 120mm and 135mm insulation thicknesses to meet u-values upto 0.15 W/m2K. Also, as a roofing product, Trisomet® allows easy installation of photovoltaics (PVs).


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Walls - Sandwich Panels
IFC classification: Roof
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20-40-55-50
Uniclass 2.0 Description: Metal Composite Panel Roofing Systems
Uniclass 2015 Code: Pr_25_71_50_22
Uniclass 2015 Description: Composite panels
NBS Reference Code: 20-40-55-50
NBS Reference Description: Metal Composite Panel Roofing Systems
OmniClass Number: 23-13 39 11 17
OmniClass Title: Exterior Composite Roof Panels
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved