We are using cookies to provide our services

By using our services you agree to our use of cookies

Trisomet® Wall System - Insulated Composite/Sandwich wall panel

Unique ref.: trisomet-wall
Brand: Tata Steel
Product family: Wall Systems
Product group: Trisomet
Date of publishing: 2016-07-15
Edition number: 1
Type: Object (single object)
Download (1)
Trisomet® Wall System is an insulated panel for wall cladding applications and is third party validated for high standards of quality, thermal performance, fire safety, acoustic performance, air-tightness, water penetration and environmental credentials. The wide spaced trapezoidal steel external skin, provides optimum performance for water drainage, strength and walk ability. As a one-fix component, in panel lengths from 300mm to 20m, the precision and consistency of the panel manufacturing process enables fast construction of the building envelope. It is available in 40mm, 60mm, 80mm, 100mm, 120mm and 135mm insulation thicknesses to meet u-values upto 0.15 W/m2K


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: EE-25-25-10
Uniclass 2.0 Description: External Single Skin Walls Structure
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 25-25-10
NBS Reference Description: External Single Skin Walls Structure
OmniClass Number: 23-13 33 15
OmniClass Title: Wall Exteriors
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved