Publish your products
Soléal GY 55 (W)
Technal

Soléal GY 55 (W)

3.5 out of 5 stars3.5(6 reviews)
Large sizes - The design is suitable for large sizes, taking greater advantage of available daylight - Sizes up to W 4,3 m x H 2,6 m with high inertia mullions in a 2-leaf frame with a maximum weight of 200 kg per leaf Thermal, weather and acoustic performance - SOLEAL sliders are designed to follow changes in the market: French 2012 standard, air permeability criteria for low consumption buildings, and acoustic requirements Multiple applications - 2, 3 and 4 tracks - From single-track sliding-sash pocket window to 3-track pocket window - From 2- to 4-track internal or external corner solution - From 2- to 3-track internal or external corner pocket window solution - Composite frames and pocket windows - Special frame for direct surface fitting to existing joinery - Cladding (flashings, sills and architraves) as for SOLEAL doors and windows Aesthetic design - Simple form and slender frames - Discreet operating mechanism - Minimalist-style strip reinforcer which may be enhanced with decorative profiles (Technal patent) - Concealed drainage with invisible water evacuation for all applications
Technical specification
  • Unique ref.TEC-SO-GY-65
  • Product familyWindows & Doors
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2016-06-14
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716

Region availability

Asia Africa Europe
Armenia
Algeria
France
Azerbaijan
Angola
Portugal
Bangladesh
Benin
Spain
Bhutan
Botswana
British Indian Ocean Territory
Burkina Faso
Brunei
Burundi
Cambodia
Cameroon
China
Cape Verde
Christmas Island
Central African Republic
Cocos (Keeling) Islands
Chad
Georgia
Comoros
Hong Kong
Côte d'Ivoire
India
Democratic Republic of the Congo
Indonesia
Djibouti
Japan
Equatorial Guinea
Kazakhstan
Eritrea
Kyrgyzstan
Eswatini
Laos
Ethiopia
Macau
Gabon
Malaysia
Ghana
Maldives
Guinea
Mongolia
Guinea-Bissau
Myanmar (Burma)
Kenya
Nepal
Lesotho
North Korea
Liberia
Pakistan
Libya
Philippines
Madagascar
Singapore
Malawi
South Korea
Mali
Sri Lanka
Mauritania
Taiwan
Mauritius
Tajikistan
Mayotte
Thailand
Morocco
Turkmenistan
Mozambique
Uzbekistan
Namibia
Vietnam
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe