Publish your products
SOLEAL Next 65 Single action door
SOLEAL Next 65 Single action door
    Technal

    SOLEAL Next 65 Single action door

    • 65 mm module with thermal break
    • Great versatility: ideal for both buildings and individual housing projects
    • Straight and sober lines for a slim appearance with minimal views of aluminium and a nice global finish
    • Compatible with the full SOLEAL Next range
    • Concealed hardware and elements
    • Large dimensions up to 3 m high in 1 leaf
    • High acoustic, thermal and weather performances
    • Strong and efficient safety features
    • Sustainability: 75% recycled and 95% recyclable
    Specification
    • Diversity of applications :

      • Single leaf hinged door – stand alone
      • Double leaf hinged door – stand alone
      • Simultaneous door
      • Door with fixed fields
      • Facade integration
      • Panic doors
      • Anti-finger trap
      • Burglary resistance
      • Reinforced door
      • Anti-bacterial nano-coating on handles
      • Low threshold
      • Mechatronics insertion (technical mullion)
      • Motorised door lock

      High performance :

      • Thermal performance: Ud up to 1,0 W/m²K, 1-leaf open in, low threshold, glazed, (WxH) 1500 x 2640 mm
      • Air permeability: Class 4
      • Water tightness: Class 6A
      • Wind pressure resistance: Class 2
      • Acoustic performance: Rw up to 43 dB
      • Endurance test for heavy traffic: up to 1.000.000 cycles
      • Burglary resistance: RC2, RC3 and PAS24
      • Bullet resistance: FB4 NS

      Large sizes :

      • Height: up to 3 meters
      • Glazing thickness: up to 49 mm
      • Infill weight: up to 200 kg
    Technical specification
    • Unique ref.soleal-next-65-single-action-door
    • Product familyWindows & Doors
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2023-12-04
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing

    Region availability

    Asia Africa Europe
    Armenia
    Algeria
    France
    Azerbaijan
    Angola
    Ireland
    Bahrain
    Benin
    Portugal
    Bangladesh
    Botswana
    Spain
    Bhutan
    Burkina Faso
    Switzerland
    British Indian Ocean Territory
    Burundi
    United Kingdom
    Brunei
    Cameroon
    Cambodia
    Cape Verde
    China
    Central African Republic
    Christmas Island
    Chad
    Cocos (Keeling) Islands
    Comoros
    Georgia
    Côte d'Ivoire
    Hong Kong
    Democratic Republic of the Congo
    India
    Djibouti
    Indonesia
    Egypt
    Iran
    Equatorial Guinea
    Iraq
    Eritrea
    Israel
    Eswatini
    Japan
    Ethiopia
    Jordan
    Gabon
    Kuwait
    Ghana
    Laos
    Guinea
    Lebanon
    Guinea-Bissau
    Macau
    Kenya
    Malaysia
    Lesotho
    Maldives
    Liberia
    Mongolia
    Libya
    Myanmar (Burma)
    Madagascar
    Nepal
    Malawi
    North Korea
    Mali
    Oman
    Mauritania
    Pakistan
    Mauritius
    Palestine
    Mayotte
    Philippines
    Morocco
    Qatar
    Mozambique
    Saudi Arabia
    Namibia
    Singapore
    Niger
    South Korea
    Nigeria
    Sri Lanka
    Republic of the Congo
    Syria
    Reunion
    Taiwan
    Rwanda
    Thailand
    Saint Helena
    Türkiye
    São Tomé and Príncipe
    United Arab Emirates
    Senegal
    Vietnam
    Seychelles
    Yemen
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe