Publish your products
Fireframes SG Curtainwall® Series
Fireframes SG Curtainwall® Series
Fireframes SG Curtainwall® Series
    Archived

    Fireframes SG Curtainwall® Series

    4.7 out of 5 stars4.7(9 reviews)

    45/60/120 Minute Silicone Glazed Fire-Rated Steel Curtainwall

    Fireframes SG Curtainwall® Series allows design professionals to create large, fire-rated glazed walls with the smooth, monolithic appearance of a structural silicone glazed system. Fabricated in the United States, this system features a patented toggle retention system that allows for rapid installation and clean sightlines.

  • Fire ratings of 45, 60 and 120 minutes with required hose stream test
  • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall (60 and 120 minutes)
  • Compatible with full-lite doors from TGP available in single leaf or double leaf design (see Fireframes® Designer Series or Fireframes® Heat Barrier Series)
  • Air and water pressure tested and approved for exterior use
  • Durable narrow steel and stainless steel profiles ensure low maintenance system
  • Silicone sealed for smooth monolithic appearance, no pressure plates or caps
  • Shear block fabrication system
  • Easy installation using unique toggle retention system
  • Captured option available (perimenter, 2-sided, or other design-based configurations)
  • Frames supplied "K-D" (knock-down) ready for installation
  • Finish painted at the factory to match desired color scheme
  • Select profiles available in 304 brushed stainless steel for fire ratings up to 60 minutes (#4 finish)
  • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent interlayers
  • Specification
    • keywords: fire-rated glass, fire rated glass, fire-resistive glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, structural glazed system, structural glazed, fire frames, fireframes, Fireframes SG Curtainwall System, SG, Technical Glass Products, TGP, fire-rated curtain walls, fire rated glass curtainwalls

    Technical specification
    • Unique ref.14586
    • Product familyFire-Resistive
    • Product groupFireframes SG Curtainwall Series
    • TypeObject (single object)
    • Date of publishing2020-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • CSI MasterFormat 2014 Code08 44 23
    • CSI MasterFormat 2014 TitleStructural Sealant Glazed Curtain Walls