Publish your products
CTL MAXI - Connector for wood floors
CTL MAXI - Connector for wood floors
CTL MAXI - Connector for wood floors
    Tecnaria

    CTL MAXI - Connector for wood floors

    CONNECTOR COMPOSITION
    A 12 mm headed stud
    A 4 mm thick 50x75 rectangular pressed base plate with folded corners to create crampons. The stud connector and the base plate are cold riveted together.
    Two 10 mm coach screws going through the two holes of the plate.
    Galvanised steel screw with sharp Ø 10.0 mm tip, length 100, 120 and 140 mm. All the connector components are zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance.

    Specification
    • Dowel connector comprising a 75 x 50 x 4 mm base plate with crampons and two holes for 10 mm diameter screws with tapered necks and a 12 mm diameter zinc coated dowel, riveted to the plate. Available dowel heights: 20, 30, 40, 60, 70, 80, 105, 125, 150, 175 and 200 mm. Available screw lengths: 100, 120 and 140 mm.

    Technical specification
    • Unique ref.CTL-MAXI
    • Product familyCTL MAXI
    • Product groupConnector for wood floors
    • TypeObject (single object)
    • Date of publishing2019-10-04
    • Edition number1
    • Height (mm)40
    • Width (mm)75
    • Depth (mm)50
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.26
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement
    • IFC classificationStructural Connection
    • Uniclass 2015 CodePr_20_96_71
    • Uniclass 2015 DescriptionReinforcement
    • OmniClass Number23-13 31 21 11
    • OmniClass TitleReinforcement Components

    Region availability

    Europe Africa
    Albania
    Algeria
    Austria
    Cape Verde
    Belgium
    Libya
    Bosnia and Herzegovina
    Morocco
    Bulgaria
    Tunisia
    Croatia
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit