Publish your products
TFA2-596
Archived

TFA2-596

TFA2-596 - Addressable 2-loops fire alarm panel
Specification
  • 2-loops addressable fire alarm panel managing up to 596 devices via the loops - Proprietary protocol Fire-Speed - True color TFT display 482 x 272 pixel - Integrated speaker with volume setting - Programmable local or master/slave functioning mode - Max. 16 repeater panels with 7" TFT display - 2 RS485 serial buses (master and slave) - 10 outputs - 300 zones programmable as fire detection or technical zone - 100 virtual zones to be used as operation category for the Boolean functions - 200 Boolean functions - 100 alarm plans to be associated to the zones - 32 time periods to be used as operation category - 5A switching power supply Fly-back type - USB port - Serial port - Ethernet hub - Internet protocols Tecnoalarm, Contact-ID, SIA - Integrated RSC® technology: programming and monitoring via LAN/WAN, Hardware Coherence Control, Parametric Analysis and Device Monitor tools and relative reports EN 54-2:1997 + A1:2006 - EN 54-4:1997 + A2:2006 - Certification number 0051-CPR-0389
Technical specification
  • Unique ref.TFA2-596
  • Product familyAddressable control panels
  • Product groupTFA2-596
  • TypeObject (single object)
  • Date of publishing2021-04-20
  • Edition number1
  • Height (mm)347
  • Width (mm)441
  • Depth (mm)149
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)7.6
Classification
  • BIMobject CategoryFire Products - Fire Protection
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit