We are using cookies to provide our services

By using our services you agree to our use of cookies

NPS® AIRFLOOR™ 90 self-bearing composite slab with airpop footing

Unique ref.: NPS-Airfloor-Ceiling-90
Brand: Tecnostrutture
Product family: Airfloor
Product group: Airfloor
Date of publishing: 2019-01-21
Edition number: 1
Type: Object (single object)
Download (3)
Airfloor is the lightest semi-prefabricated self-bearing slab available on the market, with a dry weight of max. 45kg/m2.
Thanks to its lightness and self-supporting, the slab construction is simple and fast.
The self-supporting characteristic up to 5 metres allows laying and casting without the use of props. Moreover, the casting can be carried out straight after laying Airfloor, since the panels immediately adhere to each other thanks to the rabbeted protrusion. Simply lay only the reinforcement before casting.
Benefits:
- self-supporting up to 5 metres – no props are required

- Quick laying - up to 1000m2/day
Airfloor is a lightened slab, fast and simple to lay, which speeds up construction, increasing the work site safety and cleanliness.
The real possibility of limiting constructions times is guaranteed by the overlapping of the work phases, reducing execution times. While safety at the work site is guaranteed by pedestrian accessibility and the timber shutter of the structure.

- Seismic-resistant
Airfloor is a seismic-resistant slab suitable for the construction of buildings resistant to seismic movements. Its lightness, given the weight of max. 45kg/m2, allows it to determine a lower emphasis on the structure and on the columns, resulting on a lower emphasis on the structure and on the columns lower load on the structure foundations.
Finished slab weight after the completing casting: starting from 190 kg/m2

- Architectural freedom
The Airfloor slab adapts to all possible design geometries.
It can be customised in its dimensions according to needs and is available in submultiples.

- Standards compliant

- Airfloor allows obtaining LEED credits

Thanks to the Airfloor seismic-resistant slab, the work site remains clear and clean as there are less accessory materials for laying, with consequent lower environmental impact and energy containment.

Self-supporting pre-casted slab for slim floors.
AIRFLOOR SLAB™
SELF-SUPPORTING CEILINGWITH AIRPOP FOOTING
Composed by B450C steel truss and an airpop panel with “V” form hollows. These elements are casted with lightweight concrete. A wire mesh is placed above.
It can be equipped with steel plates to accommodate false ceiling.


Material main: Steel
Material secondary: Concrete
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction - Ceilings
IFC classification: Slab
Uniclass 1.4 Code: L342
Uniclass 1.4 Description: Structural decks and slabs
Uniclass 2.0 Code: PR-XX-15-66
Uniclass 2.0 Description: Concrete Solid Slabs
Uniclass 2015 Code: Ss_30_16_10_16
Uniclass 2015 Description: Concrete slab deck systems
NBS Reference Code: XX-15-66
NBS Reference Description: Concrete Solid Slabs
CSI MasterFormat 2014 Code: 03 41 16
CSI MasterFormat 2014 Title: Precast Concrete Slabs
OmniClass Number: 23-13 25 19 11 11
OmniClass Title: Polystyrene Slab and Board Thermal Insulation
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Length 5000
Material Concrete
Standards, Certification, and Documentation Airfloor allows obtaining LEED credits ; D.M. 17.01.2018 ; Eurocodice 4 ; Eurocodice 2 ; Eurocodice 3

All BIM objects are real products from real manufacturers confirmed and approved