Publish your products
NPS® CLS Beam
Self-bearing truss composite beam with footing made of concrete

NPS® CLS Beam Self-bearing truss composite beam with footing made of concrete

4.0 out of 5 stars4.0(6 reviews)
NPS® CLS Beam is a native fire-resistant solution up to 240'. It is ideal for large overloads and/or spans and particularly suited to coupling with hollow core slab or slab ceilings. NPS® Cls Beams match all types of columns, and adapt to different support shapes in use. It is a composite structure, where steel and concrete works together enabling high performance and a self-bearing beam: no provisional support is needed. Concrete cast is made simultaneously with the topping concrete of slabs and joints. It is optimal for realizing decks with jumps in height, thanks to the footing that can be shaped with different heights on two sides. To place one beam, it takes only 5 minutes, 2 workers and 1 crane operator. NPS® CLS Beam also includes structural design calculations, structural drawings - always approved, signed and stamped by an authorized technician - and instruction for assembling.
Specification
  • NPS® CLS beam is a steel-concrete composite structure that bears itself and the ceiling that rests on it. NPS® CLS beam is CE marked EN1090-1 compliant, execution class EXC2, tolerance class 1, preparation grade P1. The beam is made of structural steel truss in accordance with UNI EN ISO 10025. The footing, made of C32/40 exposure class XC3 or higher class of concrete, is UNI EN 206-1:2006 compliant. It works as support for the ceiling and as formwork for the casting formwork. Mechanical resistance to fire(R) is up to 240 minutes according to Eurocode 2-2. Welding uses metal active gas (Process 135 referred to UNI EN ISO 4063). Completed with connections or steel bars to be placed at the node to guarantee structural continuity. Ductility reinforcement is excluded. Verification method and standards’ reference: In the 1st phase UNI EN 1993-1 (Eurocode 3) In the 2nd phase UNI EN 1994-1 (Eurocode 4) For seismic actions UNI EN 1998-1 (Eurocode 8) NPS® design is approved by a state licensed technician.
Technical specification
  • Unique ref.NPS-CLS-Beam
  • Product familyNPS Beam
  • Product groupCLS
  • TypeObject (single object)
  • Date of publishing2017-12-13
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryConcrete
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction - Beams & Lintels
  • IFC classificationBeam
  • UNSPSC nameBeams
  • UNSPSC code301017
  • Uniclass 2015 CodeEF_20_20
  • Uniclass 2015 DescriptionBeams
  • OmniClass Number23-13 35 11 13 13
  • OmniClass TitleBeams

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit