Publish your products
Elevated Classics [Interline] - Silk Satin - 90106
Teknoflor

Elevated Classics [Interline] - Silk Satin - 90106

Elevated Classics offers the timeless beauty of classic, purpose-built textiles with a modern upscale twist. Its subtle abstract designs in calming tones bring a sense of serenity to environments where comfort and clarity matter most. With two versatile designs, Elevated Classics offers the flexibility to mix, match, or stand alone within the collection. Minimalist meets texture. This sleek, weave pattern brings depth and dimension to any space with its soothing color palette. Clean, contemporary, and effortlessly elevated, it’s designed for interiors that value quiet, modern simplicity. Interline is perfect for creating a calming backdrop or adding a touch of refined texture.

Specification
  • Construction: Heterogeneous Resilient Sheet

    Roll Size: 6 ft. x 75 ft.

    Roll Coverage: 50 sq. yd.

    Total Thickness: 2.3mm

    Finish: Urethane

    Wear Layer: 20mil

    Installation: Glue Down

    Limited Warranty: 12-Year Commercial

    10-Year Under Bed (when installed with TEK One or TEK Five v2 Adhesive/s)

Technical specification
  • Unique ref.elevated-classics-interline-silk-satin-90106
  • Product familyElevated Classics
  • Product groupInterline
  • TypeObject (single object)
  • Date of publishing2026-08-06
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationFloor
  • ETIM CodeEG019720
  • ETIM NameSheet material
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit