We are using cookies to provide our services

By using our services you agree to our use of cookies

Titan Header Framing System - Clip Only

Unique ref.: titan-header-system-clip
Brand: Telling Industries
Product family: Exterior Framing - Structural
Product group: Titan Header System
Date of publishing: 2019-02-09
Edition number: 1
Type: Object (single object)
Download (1)

The Titan one-piece wide flange header and jamb offers a better solution for framing multiple openings than the conventional lay-in or boxed headers.

Benefits:

  • Saves over 50% in installation and material over conventional lay-in or box headers
  • Substantial reduction in number of screws needed over conventional framing.
  • No more built-up jambs and headers.
  • Header quickly attaches to jamb with fully tested, pre-drilled Titan Header Clip.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Frames & Trusses
IFC classification: Structural Member
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: JG10
Uniclass 1.4 Description: Structural steel framing
Uniclass 2.0 Code: SS-15-10-75
Uniclass 2.0 Description: Structural Framing Systems
Uniclass 2015 Code: Ss_20_10_75
Uniclass 2015 Description: Structural framing systems
NBS Reference Code: 15-10-75
NBS Reference Description: Structural Framing Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Construction - Frames & Trusses

Name Value
Depth 2.25
Grade Grade 50
Material ASTM 1003 Steel
Width 3.625 ; 6 ; 8

All BIM objects are real products from real manufacturers confirmed and approved