Publish your products
Tesla Solar Panel
Tesla

Tesla Solar Panel

4.0 out of 5 stars4.0(28 reviews)

Sleek and Durable

Our solar panels are low-profile and durable — quietly converting sunlight to energy for decades to come. Integrated hardware and simple design achieve this by securing the panels close to your roof and to each other for a minimal aesthetic.

Clean Aesthetic
All-black panels and proprietary hardware keep the array close to your roof — no bulky racks, no large gaps.

Maximum Durability
Solar panels are designed with durability of both the array and your roof in mind — simple installation and proprietary hardware mean minimum impact to your roof.

24/7 Monitoring
Manage your solar system and home energy consumption from anywhere in the world with 24/7 mobile monitoring. Watch your consumption rise and fall in real time, including historical usage.

Specification
  • Wattage:
    315 W

    Dimensions: 
    66.3" x 39.4" x 1.57" (including frame)

    Weight:
    44.5 lbs

    Frame Type:
    Black anodized aluminum

    Ingress Protection Rating:
    IP56

    Certifications:
    UL 1703
    CE-Compliant
    IEC 61215 (ED.2)
    IEC 61730 (ED.1)

    Warranty:
    25 year performance guarantee

    Operating Temperature:
    -40°F up to +185°F

Technical specification
  • Unique ref.tesla-solar-panels
  • Product familyEnergy
  • Product groupSolar Panels
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
  • Height (inches)66.3
  • Width (inches)39.4
  • Depth (inches)1.57
Related
  • Material mainOther
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)44.5
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • UNSPSC nameSolar generators
  • UNSPSC code26111607
  • CSI MasterFormat 2014 Code48 14 13
  • CSI MasterFormat 2014 TitleSolar Energy Collectors
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Region availability

North America
United States