Publish your products
Nanoleaf 100W Equivalent
Nanoleaf

Nanoleaf 100W Equivalent

The first bulb of its kind to achieve 1600 lumens of brightness using only 12 watts of electricity (100W incandescent replacement). Similar bulbs that produce the same amount of lumens consume at least 20 watts of electricity. The NanoLeaf bulb projects light 360 degrees like an incandescent light bulb, providing the perfect lighting solution for all selections of lamps. No need to wait, the NanoLeaf bulb reaches maximum brightness the instant you flip the switch. With little energy wasted as heat, this bulb stays cool without the need for a bulky heat-sink. You will never burn your hand when you touch the NanoLeaf bulb.
Technical specification
  • Unique ref.30570
  • TypeObject (single object)
  • Date of publishing2012-09-17
  • Edition number1
  • Height (mm)110
  • Width (mm)77
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inCanada
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs and lamp components
  • UNSPSC code3910
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit