Publish your products
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
HANDLE HJO
    Theofils
    Archived

    HANDLE HJO

    A handle where you can divide the foot and grip, which give you opportunities to combine material and color. This is an exclusive handle, in Scandinavian design and a perfect match with knob/hook Hjo. Design by Olle Lundberg.

    Specification
    • Hole spacing: :128 mm, 192 mm, 256 mm.

      Color : Chrome/matt black, Chrome/chrome, Chrome/oak, Matt black/oak, Matt black/oak, Stainless steel-look/oak,, Stainless steel-look/Stainless steel-look.

    Technical specification
    • Unique ref.handle-hjo-110623
    • Product familyHandtag
    • Product groupHandle Hjo
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Other Kitchen