Publish your products
Spiral ISO 80 Cold Room
Spiral ISO 80 Cold Room
Spiral ISO 80 Cold Room
    Archived

    Spiral ISO 80 Cold Room

    Spiral 80 Cold Room insulated door is the top of our company’s products, designed to guarantee an unrivalled level in terms of speed, safety and isolation between environments. Insulated door developed with specific resistance at low temperatures : cooling and refrigeration doors are ensured down to -25°C and is perfect for food and refrigeration sectors. Patented vertical scrolling is made of high density polyethylene and the curtain is composed of aluminum panels or double wall steel with high thermal-acoustic insulation. The winding space is very low. It does not require anchoring to the ceiling.
    Specification
    • The patented circular spiral winding is made of high-density polyethylene and the covering is composed of double-walled aluminium or steel panels with high thermal and acoustic insulation and the possibility of inserting polycarbonate windows. The main advantages of Spiral 80 Special Application insulated doors are represented by extreme response speed, minimum displacement noise, absolute safety, superior winding with reduced space requirements, thanks to the special processing of the curved insulated profile. In addition, ceiling anchors are not required, unlike traditional speed doors. The ground impression is completely absent when the damper is open. Last but not least, it is the very attractive aesthetics, able to provide the customer with an excellent business card of its activity. These and other innovations make Thermicroll® the leading company for industrial dampers in design, research and development.
    Technical specification
    • Unique ref.Spiral-iso-80-cold-room
    • Product familyInsulated Doors
    • Product groupcold room
    • TypeObject (single object)
    • Date of publishing2019-05-02
    • Edition number1
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • CSI MasterFormat 2014 Code08 34 19
    • CSI MasterFormat 2014 TitleIndustrial Doors
    • OmniClass Number23-21 33 00
    • OmniClass TitleIndustrial and Manufacturing Equipment and Furnishings
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit