Publish your products
Interior or Sauna - Thermo-Magnolia SHP
Interior or Sauna - Thermo-Magnolia SHP
Interior or Sauna - Thermo-Magnolia SHP
Interior or Sauna - Thermo-Magnolia SHP
    Thermory

    Interior or Sauna - Thermo-Magnolia SHP

    These extra-wide bench boards in exquisite thermo-magnolia will add a touch of comfort while enhancing the look of your home.

    The dark shade achieved by thermal modification gives magnolia an exclusive, stately finish.

    Create your dream sauna or high end interior space.

    Specification
      • Application: Interior, Sauna Materials
      • Use: Interior Only
      • Type: Standard Stock, Bench Board
      • Species: Thermo-Magnolia
      • Color: Deep Brown
      • Finish: Unoiled, Unwaxed
      • Texture: Smooth
      • Installation type: Hidden
      • Profile: No Groove
      • Installation methods: Screw
      • Modification Strength: Medium Intensity

      5/4x8 Thermo-Magnolia SHP

      • Thickness: 1.1
      • Width: 7.3
      • Coverage: 7.3
    Technical specification
    • Unique ref.interior-or-sauna-thermo-magnolia-SHP
    • Product familyInterior
    • Product groupInteriors and Saunas
    • TypeObject (single object)
    • Date of publishing2023-03-28
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryBuilding Materials - Wood
    • CSI MasterFormat 2014 Code07 46 23
    • CSI MasterFormat 2014 TitleWood Siding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit