Publish your products
Benchmark Pine Cladding - USA
Benchmark Pine Cladding - USA
Benchmark Pine Cladding - USA
Benchmark Pine Cladding - USA
Benchmark Pine Cladding - USA
    Thermory

    Benchmark Pine Cladding - USA

    Clad your walls in something beautiful, durable and surprisingly easy to install with Thermory’s Benchmark Pine cladding. It combines all the big must-haves for real wood building materials - decades of rot resistance, distinctive knots, dimensional stability, and the natural beauty of wood. Our milling ensures clean, straight lines for tight seams, and, left alone, your cladding will gradually age to a stunning silver (without losing strength or stability in the process). 

    Specification
      • Application: Cladding
      • Use: Exterior, Interior
      • Species: Thermally Modified Scots Pine 
      • Color:  Golden Brown
      • Finish: Unoiled (pre-oiled option)
      • Texture: Reversible; Smooth, Rough
      • Installation type: Visible
      • Profile: C19
      • Installation methods: Screw
      • Durability class: 2
      • (20+ years’ protection against wood decay)

       

    Technical specification
    • Unique ref.scots-pine-cladding-usa
    • Product familyCladding
    • Product groupBenchmark Scots Pine
    • Date of publishing2021-01-21
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 46 23
    • CSI MasterFormat 2014 TitleWood Siding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit